IESNA:LM-63-2002
[TEST]P1644901
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-26)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA4D-830-U-T3-HSS
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 4SQUARE 203W 80CRI 3000K FIXTURE w/ TYPE II ROADWAY DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (64) 3000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.69A 202.6W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3000K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]19075.6
TILT=NONE
64 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 202.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 58 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
2078.7 2039.6 1933.5 1834.7 1797.5 1808.7 1853.4 1987.5 2225.9 2585.4 3086.4 3708.6 4250.6 4772.2 5256.5 5798.5 
6375.9 6960.8 7687.2 8385.7 8905.4 9278.0 9566.7 9624.4 9106.6 7957.3 6102.1 3066.0 1071.0 366.9 208.6 141.6 83.8 
39.1 0.0 0.0 0.0 
2078.7 2035.9 1935.3 1836.6 1795.6 1806.8 1851.5 1978.2 2201.7 2576.1 3080.9 3669.5 4252.5 4788.9 5269.5 5811.5 
6400.1 6998.0 7731.9 8434.2 8950.1 9320.8 9626.3 9648.6 9181.1 8041.1 6163.6 3108.8 1113.9 387.4 221.7 152.7 91.3 
44.7 0.0 0.0 0.0 
2078.7 2035.9 1946.5 1853.4 1812.4 1823.6 1862.7 1967.0 2171.9 2507.2 2974.7 3544.7 4135.1 4660.4 5180.1 5724.0 
6303.3 6964.5 7717.0 8488.2 9156.9 9605.8 9926.2 10071.5 9752.9 8737.8 6770.8 3764.5 1423.1 590.5 316.7 197.4 
121.1 78.2 26.1 0.0 0.0 
2078.7 2050.8 1972.6 1894.3 1858.9 1866.4 1898.1 1970.7 2132.8 2393.5 2788.4 3293.2 3872.5 4423.8 4978.9 5543.3 
6150.5 6811.8 7599.7 8462.1 9305.9 10071.5 10630.3 11021.4 10989.7 10231.6 8559.0 5846.9 2509.0 931.3 504.8 286.9 
169.5 111.8 46.6 0.0 0.0 
2078.7 2052.7 1994.9 1937.2 1914.8 1927.9 1965.1 2009.8 2114.1 2313.4 2579.8 2982.1 3522.3 4040.1 4621.3 
5208.0 5830.2 6538.0 7387.3 8311.2 9408.3 10447.7 11388.4 12118.5 12431.5 12118.5 10796.0 8557.1 5208.0 2026.6 
849.4 469.4 240.3 121.1 44.7 0.0 0.0 
2078.7 2060.1 2022.9 1993.1 1993.1 2026.6 2067.6 2116.0 2186.8 2315.3 2509.0 2760.5 3138.6 3632.2 4148.2 
4738.6 5433.4 6210.1 7121.0 8188.3 9382.3 10652.6 11842.8 12854.3 13515.5 13651.5 13128.1 11621.2 8873.8 5260.2 
1730.4 556.9 216.1 91.3 26.1 1.9 0.0 
2078.7 2076.9 2063.8 2060.1 2089.9 2142.1 2209.1 2294.8 2393.5 2509.0 2656.2 2842.4 3069.7 3395.6 3850.1 
4366.1 4965.9 5744.5 6681.4 7700.3 8959.4 10226.1 11576.5 12854.3 13914.1 14716.9 15290.6 15251.5 13932.8 10594.9 
6010.8 2451.3 525.3 154.6 42.8 3.7 0.0 
2078.7 2078.7 2073.2 2078.7 2114.1 2175.6 2259.4 2356.3 2464.3 2591.0 2740.0 2916.9 3134.9 3406.8 3844.5 
4358.6 4898.8 5640.2 6560.3 7631.4 8857.0 10203.7 11496.4 12714.6 13817.3 14702.0 15331.6 15434.1 14230.8 11043.8 
6286.5 3086.4 698.5 188.1 46.6 5.6 0.0 
2078.7 2088.1 2093.6 2119.7 2175.6 2253.8 2358.1 2479.2 2613.3 2773.5 2963.5 3164.7 3349.1 3585.6 3941.4 
4397.8 4859.7 5556.3 6521.2 7620.2 8840.2 10112.4 11261.7 12261.9 13206.3 14012.9 14649.9 14843.6 13705.5 10103.1 
5889.8 2691.6 899.7 253.3 68.9 11.2 0.0 
2078.7 2084.3 2104.8 2149.5 2227.8 2333.9 2455.0 2594.7 2745.6 2918.8 3118.1 3310.0 3501.8 3751.4 4110.9 
4535.6 5021.8 5759.4 6709.3 7821.3 8968.8 10067.7 11004.6 11906.2 12768.6 13482.0 13953.3 13703.7 11697.6 7853.0 
4280.4 1397.0 417.2 204.9 102.4 20.5 0.0 
2078.7 2071.3 2097.4 2151.4 2237.1 2350.7 2481.1 2617.0 2749.3 2898.3 3052.9 3187.0 3352.8 3570.7 3874.4 
4265.5 4772.2 5494.9 6394.5 7333.3 8324.3 9251.9 10112.4 11107.1 12064.5 12858.0 13131.8 12086.9 8916.6 5124.2 
2108.5 538.3 162.1 67.1 26.1 11.2 0.0 
2078.7 2086.2 2112.3 2170.0 2261.3 2373.0 2497.8 2633.8 2760.5 2894.6 3030.6 3146.0 3283.9 3468.3 3755.1 
4105.3 4625.0 5299.3 6087.2 6893.7 7754.3 8385.7 8968.8 9549.9 9926.2 10125.5 9855.4 8657.7 6118.9 3358.4 
1292.7 337.1 108.0 35.4 13.0 7.5 0.0 
2078.7 2073.2 2099.2 2149.5 2237.1 2343.2 2469.9 2592.8 2710.2 2831.3 2948.6 3039.9 3147.9 3319.3 3578.2 
3941.4 4395.9 4932.3 5455.8 5914.0 6301.4 6444.8 6441.1 6390.8 6200.8 5936.3 5466.9 4610.1 3157.2 1592.6 437.7 
130.4 42.8 14.9 7.5 3.7 0.0 
2078.7 2088.1 2103.0 2145.8 2220.3 2317.2 2428.9 2525.8 2626.4 2706.5 2779.1 2835.0 2859.2 2821.9 2650.6 
2369.3 2021.0 1620.5 1197.7 827.0 564.4 393.0 298.0 234.7 182.5 139.7 109.9 85.7 67.1 48.4 35.4 22.4 13.0 7.5 5.6 3.7 0.0 
2078.7 2080.6 2086.2 2112.3 2177.5 2252.0 2330.2 2391.7 2404.7 2304.1 2041.5 1650.3 1207.0 786.0 501.1 376.3 329.7 
299.9 270.1 238.4 206.8 178.8 150.9 128.5 108.0 85.7 67.1 54.0 41.0 29.8 20.5 13.0 9.3 7.5 3.7 3.7 0.0 
2078.7 2088.1 2082.5 2097.4 2134.6 2181.2 2184.9 2067.6 1728.6 1285.2 841.9 540.2 424.7 376.3 340.9 305.5 270.1 
236.6 204.9 175.1 149.0 126.7 108.0 93.1 80.1 65.2 50.3 39.1 29.8 22.4 14.9 9.3 7.5 5.6 3.7 3.7 0.0 
2078.7 2086.2 2073.2 2071.3 2082.5 2063.8 1879.4 1436.1 972.3 622.1 489.9 441.5 389.3 342.7 296.2 257.0 217.9 182.5 
150.9 124.8 102.4 87.5 76.4 68.9 59.6 52.2 44.7 33.5 26.1 20.5 14.9 9.3 5.6 3.7 3.7 1.9 0.0 
2078.7 2071.3 2054.5 2037.8 2011.7 1855.2 1443.6 938.8 586.7 499.2 467.5 426.6 366.9 307.3 253.3 206.8 169.5 137.8 113.6 
95.0 82.0 72.6 65.2 57.7 50.3 44.7 37.3 31.7 24.2 18.6 13.0 9.3 5.6 3.7 1.9 0.0 0.0 
2078.7 2062.0 2047.1 2024.7 1952.1 1637.3 1108.3 663.1 514.1 482.4 448.9 394.9 333.4 268.2 212.3 167.6 137.8 113.6 93.1 
80.1 72.6 65.2 57.7 50.3 44.7 39.1 31.7 26.1 20.5 16.8 13.0 7.5 3.7 1.9 0.0 0.0 0.0 
2078.7 2062.0 2047.1 2022.9 1918.5 1503.2 944.4 577.4 499.2 471.3 428.4 366.9 299.9 234.7 184.4 147.2 122.9 100.6 83.8 72.6 
63.3 57.7 50.3 46.6 39.1 33.5 26.1 18.6 14.9 13.0 11.2 7.5 5.6 1.9 0.0 0.0 0.0 
2078.7 2045.2 2030.3 2006.1 1873.8 1397.0 856.8 547.6 489.9 458.2 407.9 344.6 277.5 210.5 165.8 134.1 111.8 93.1 78.2 65.2 
57.7 50.3 44.7 39.1 33.5 27.9 20.5 14.9 11.2 9.3 7.5 5.6 3.7 0.0 0.0 0.0 0.0 
2078.7 2039.6 2024.7 2000.5 1870.1 1404.5 853.1 540.2 489.9 456.4 402.3 340.9 270.1 206.8 162.1 130.4 108.0 91.3 76.4 63.3 
55.9 48.4 42.8 37.3 31.7 26.1 18.6 13.0 9.3 9.3 7.5 5.6 3.7 0.0 0.0 0.0 0.0 
